??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL485025-1400-2P-T
Bill of material
SPDL485025-1400-2P-T
Part Number
SPDL485025-1400-2P-T
Description
2 Line SMD Common Mode Choke 1400Ωimpedance@100MHz
Rated Current
4.0 A
Saturation
NA A
Impedance
350 Ohm @ 100MHz
Inductance
NA Uh
DCR
28mΩ Ohm
Test Frequency
100 MHz
Temperature Rise
NA A
Max Height
2.5 mm
Dimensions Max
5.0 x 4.8 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Previews
3D
2D
Download CAD models