??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL3225-510-2P-T
Bill of material
SPDL3225-510-2P-T
Part Number
SPDL3225-510-2P-T
Description
2 Line SMD Common Mode Choke, Inductance(51µH) +50/-30% (100kHz/0.1V)
Impedence Z Typical @ 10MHz
2600 (1000) (Min) (Ohm)
Insulation Resistance Min.
10 Ohm
Rated Current
200 mA
Rated Voltage Max.
50 V
DCR Max.
0.7 Ohm
Inductance µH; +50/-30%(100kHz/0.1V)
51 %
Operating Temperature
-40 to 125 °C
Width
2.5 mm
Height
2.5 mm
Length
3.3 mm
AECQ-200
Yes
Previews
3D
2D
Stáhnout CAD model