??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL3216-261-2P-T
Bill of material
SPDL3216-261-2P-T
Part Number
SPDL3216-261-2P-T
Description
2 Line SMD Common Mode Choke, 260Ohm ±25% Impedance@100MHz
Impedence Z Typical
260 Ohm @ 100MHz
Insulation Resistance Min.
10 Ohm
Rated Current
300 mA
Rated Voltage Max
50 V
DCR Max
0.5 Ohm
Tolerance(±)
0.25 %
Operating Temperature
-40 to 125 °C
Width
1.6 mm
Height
2 mm
Length
3.2 mm
AECQ-200
Yes
Previews
3D
2D
Download CAD models