??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL151306-500-2P-T
Bill of material
SPDL151306-500-2P-T
Part Number
SPDL151306-500-2P-T
Description
2 Line SMD Common Mode Choke 500Ω impedance@100MHz
Rated Current
10.0 A
Saturation
NA A
Impedance
500 Ohm @ 100MHz
Inductance
NA Uh
DCR
7 Ohm
Test Frequency
1 MHz
Temperature Rise
NA A
Max Height
6.6 mm
Dimensions Max
15.5 x 13.0 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Previews
3D
2D
Download CAD models