??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL121006-80-2P-T
Bill of material
SPDL121006-80-2P-T
Part Number
SPDL121006-80-2P-T
Description
2 Line SMD Common Mode Choke 80Ω impedance@100MHz
Rated Current
2.0 A
Saturation
NA A
Impedance
80 Ohm @ 100MHz
Inductance
NA Uh
DCR
4 Ohm
Test Frequency
1 MHz
Temperature Rise
NA A
Max Height
6.6 mm
Dimensions Max
12.5 x 10.8 mm
Shielding
Yes
Low Profile
Yes
Low EMI
Yes
Previews
3D
2D
Download CAD models