??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS
Description
SPC - Self drilling screw
Bill of material
SFS SPC 5,5x75 Self drilling screw
Description
Type
SPC
Head shape
Panhead
Text Line 1 (Product)
Self drilling screw
Material
Carbon steel
Length
mm
Head diameter
13.5 mm
Diameter
5.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models