??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
Ceiling bracket - PMSA 50
Bill of material
Support 350/BL/ICS50
Material
115433
EAN/UPC-Code
4051921082589
System
PMSA50
Shorttext
Support 350/BL/ICS50
LOD Destination
LOD Level
int Ø
200 mm
ext Ø
350 mm
Material/Liner
444
Surface liner
BL
Weight
2.90 kg
Previews
3D
Dimension
2D
Download CAD models