??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Spare toilet paper holder - Sanitary accessories
Bill of material
BA40VC358
Order number
BA40VC358
Product description
BODENSCHATZ spare toilet paper holder
Article number
101425
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
60 mm
Height
117.5 mm
Length
100 mm
Installation height
0.3 m
Netto weight
0.17 kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC358/
Previews
3D
Dimension
2D
Download CAD models