??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Spare Parts Wafer Gripper SWGm - SAUG-FL SWGm-5 110x110 PEEK
Bill of material
SCHMALZ 10.01.30.00125 SAUG-FL SWGm-5 110x110 PEEK
Name
10_01_30_00125
NNCUSTOM
SAUG-FL SWGm-5 110x110 PEEK
NTCUSTOM
Saugfläche
NBCUSTOM
SAUG-FL SWGm-5 110x110 PEEK
LINACUSTOM
SAUG-FL SWGm-5 110x110 PEEK
Order number
10.01.30.00125
B
110 mm
d2
16 mm
H
3 mm
L
110 mm
X2
80.6 mm
Saugerwerkstoff
Polyetheretherketon
Weight
36.5 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD