??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Spare Parts SGM - REIB-RING SGM 40 PU-55
Bill of material
SCHMALZ 10.01.17.00137 REIB-RING SGM 40 PU-55
Name
10_01_17_00137
NNCUSTOM
REIB-RING SGM 40 PU-55
NTCUSTOM
Reibring
NBCUSTOM
REIB-RING SGM 40 PU-55
LINACUSTOM
REIB-RING SGM 40 PU-55
Order number
10.01.17.00137
D
40 mm
L
8.8 mm
Saugerwerkstoff
Polyurethan PU
Werkstoffhärte
55 °Sh
Weight
4.7 g
Previews
3D
Dimension
2D
Download CAD models