??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Spare Parts SCP/SMP - SD 50.5x21x68.5 SMP/SCP25/30
Bill of material
SCHMALZ 10.02.02.00652 SD 50.5x21x68.5 SMP/SCP25/30
Name
10_02_02_00652
NNCUSTOM
SD 50.5x21x68.5 SMP/SCP25/30
NTCUSTOM
Schalldämpfer (quaderförmig)
NBCUSTOM
SD 50.5x21x68.5 SMP/SCP25/30
LINACUSTOM
SD 50.5x21x68.5 SMP/SCP25/30
Order number
10.02.02.00652
Weight
22.4 g
Previews
3D
2D
Download CAD models