??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Spare Parts SCP/SMP - SD 50.5x21x53.5 SMP15/20
Bill of material
SCHMALZ 10.02.02.00651 SD 50.5x21x53.5 SMP15/20
Name
10_02_02_00651
NNCUSTOM
SD 50.5x21x53.5 SMP15/20
NTCUSTOM
Schalldämpfer (quaderförmig)
NBCUSTOM
SD 50.5x21x53.5 SMP15/20
LINACUSTOM
SD 50.5x21x53.5 SMP15/20
Order number
10.02.02.00651
Weight
17.2 g
Previews
3D
2D
Download CAD models