??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AIRBEST
Description
SP2F - Thin Lip Flat Suction CUP
Bill of material
SP2F10N
Series
SP2F
Specifications
mm
Material&specification
Connection thread
D
mm
H
5.5 mm
G
-
G1
0 mm
Y
0.3 mm
h
0 mm
Lg
0.0 mm
S
0 mm
More details
Dimensions
Previews
3D
Dimension
2D
Download CAD models