??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
AIRBEST
Description
SP2F - Suction Cup With Level Compensator
Bill of material
SP2F-10N-FE4B6-M11
CNS ORDER NO
Series
SP2F
Specifications
mm
Material&specification
Level compensator type
Buffer type
Buffer stroke
Vacuum port connection
Mounting thread
D
mm
H
mm
G1
5 mm
Y
0.3 mm
h
0 mm
Lg
5 mm
S
0 mm
More details
Dimensions
Previews
3D
2D
CAD modeli indir