??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TPC Global
Description
SP2000 - Speed Controller - Inline Type
Bill of material
SP2000-02
Ident number
Order No.
SP2000-02
Thread
Port Size
Rc(PT)/NPT 1/4
Application
Dimensions
40 mm
Dimensions
30 mm
Dimensions
5 mm
Dimensions
23 mm
Dimensions
11.5 mm
Dimensions
17 mm
Dimensions
56 mm
Dimensions
51.5 mm
Dimensions
20 mm
Dimensions
4.5 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD