??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TPC Global
Description
SP120 - Speed Controller With One-Touch Feeding
Bill of material
SP1201F-M5-03SD
Ident number
Order No.
Tube Size
mm
Thread
M5X0.8
Dimensions
33.7 mm
Dimensions
13.7 mm
Dimensions
16.4 mm
Dimensions
mm
Dimensions
mm
Dimensions
10 mm
Dimensions
8 mm
Previews
3D
Dimension
2D
Download CAD models