??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Sound Absorption Element SDE 41 - Sound Absorption Element SDE 41
Bill of material
107802
Typ
41
LOD Level
Suitable for channel
41 mm
for Threaded Rod
M 8/M 10
Total height
18 mm
Height of collar
10 mm
Weight
0,014 kg
Packing
100 Stück
Part No.
107802
Sorting key
999
Previews
3D
2D
Download CAD models