??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Sikla
Description
Sound Absorber SDE 2 - SBV/SBZ - Sound Absorber SDE 2 - SBV/SBZ
Bill of material
161406
Typ
Level of detail
Angle of rotation
°
Connection to the building structure
Ø 16.5 mm
Connection to the system
Ø 17 mm
Spring constant
3.5 kN/mm
Weight
kg
Pack. [Set]
10
Part No.
미리보기
3D
2D
CAD모델 다운로드