??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Eaton's CAD
Description
Solid state relay [EC002055]
Bill of material
360038
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Solid state relay [ACN970016]
ETIM_9_0
Solid state relay [EC002055]
Type of electric connection
Screw connection
Complete with socket
false
With detachable clamps
false
Modular version
With LED indication
true
Rated control supply voltage AC 50 Hz
V
Rated control supply voltage AC 60 Hz
V
Rated control supply voltage DC
V
Voltage type for actuating
Number of phases
Model
Other
Type of switch function
-
Switching at zero-crossing
true
Voltage type (operating voltage)
AC
Operating voltage AC 50 Hz
V
Operating voltage AC 60 Hz
V
Operating voltage DC
0 - 0 V
Rated operation current Ie at AC-1
0 A
Rated operation current Ie at AC-3
0 A
Rated operation current Ie at AC-51
A
Rated operation current Ie at AC-53a
A
Rated operation current Ie at AC-53b
0 A
Degree of protection (IP)
IP20
Relay technology category according to IEC 61810-7
-
Width
mm
Height
mm
Depth
mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models