??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
Bill of material
RRA-H831
Description
Right Reducer Fitting
Material Finish
Aluminum
Siderail Height
H - E / 160 mm (6.3)"
Width 1
Width 2
Rung Spacing
1 - Solid Bottom
Part Number
Previews
3D
2D
Download CAD models