??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum D1 Regular 114mm Siderail
Bill of material
RYA-4551
Description
Right Wye Fitting
Material Finish
Aluminum
Siderail Height
4 - D / 114 mm (4.5)"
Width 1
Width 2
Rung Spacing
1 - Solid Bottom
Part Number
Previews
3D
2D
Download CAD models