??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SERTO
Description
SOL 51124 METR - Male adaptor union METR
Bill of material
SOL 51124-6-M5 078.1143.155
Type
Mat.-Nr.
DK
mm
Thread M
M5
Working pressure (PN)
400 bar
Thread M
M10x1
SW1
14 mm
SW2
10 mm
L
mm
IK
4.5 mm
ZK
13.0 mm
EK
2.2 mm
Weight kg/100
1.800 kg
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Boyut
2D
CAD modeli indir