??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SOH-25S - Oldham Coupling
Bill of material
SOH-25S-5x5
Product No.
SOH-25S
Fastening Method
Set Screw type
Diameter
25.5 mm
Length
28.7 mm
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key Width 2
Key Height 2
Previews
3D
Dimension
2D
Download CAD models