??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Socket strips in an aluminium duct - FI switch
Bill of material
7240.280
Part number
7240.280
webseite
webseite
DETAIL
Designation 1
Socket strips with FI switch
Designation 2
Input 1x16A open cable
Designation 3
Outputs 5x earthing-pin
Width
44 mm
Depth
44 mm
Length
482.6 mm
Weight
1.100 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Previews
3D
Dimension
2D
Download CAD models