??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Socket modules with LED display/current measurement per module - PSM socket modules
Bill of material
7859.120(2)
Model No.
DETAIL
PDF Catalog
PDF Catalog
Designation 1
PSM modul
Designation 2
Input 1x16A
Designation 3
Width
250 mm
Height
44 mm
Depth
52 mm
Packs of
1 pc(s).
Weight
kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Previews
3D
Dimension
2D
Download CAD models