카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
10012015
Funken
Ventilation fittings
Roofhead
Powered by
CAD모델 선택
{funken/hoka/dachaufsatz/muffe_fuer_dachaufsatz.prj},{NB=Muffe fur Dachaufsatz PE, Innendurchmesser = 600 - 10012015(LOD=M-300)},{CNSORDERNO=10012015},{CNSPRICE=98.70},{CNSMASSEXACT=0},{DA=600},{L=55},{L1=120},{T=4.5},{S=6.0},{H1=250.000},{H2=400.000},{A1=900.000},{SA=10.000},{DR1=600.000},{DR2=800.000},{DRH=175.000},{DRS=5.000},{MCODE=2.das:0600.01},{ART=HoKa PE Muffe für Dachaufsatz Ø 600 mm},{ARTE=HoKa PE socket for roof head Ø 600 mm},{ARTF=HoKa PE manchon pour elément de toiture Ø 600 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 63
HELP_VARIABLE
Company
Funken
Description
Socket for roof head - HoKa Socket for roof head
Bill of material
10012015
Article number
10012015
10012015
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PE socket for roof head Ø 600 mm
HoKa PE socket for roof head Ø 600 mm
Material
PE
PE
Color
black
black
Diameter
600
600
mm
Length
55
55
mm
Length
120
120
mm
Tolerance Ø
4.5
4.5
mm
Wall thickness
6.0
6.0
mm
Info text
정보
Info text
Specification
HOKA PE socket for roof head plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HOKA PE socket for roof head plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, manufacturing process: Ø 50 to 400 mm injection moulding, from Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성