??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Soap Dispenser Acorp 6843
Bill of material
soap_dispenser_acorp_6843_6843
VARIANTNAME
6843
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Foot Pump Visibility
1.000
Default Elevation
48.000
Material
Stainless Steel
Installation Type
Wall Mounted
Width
4.500
Height
11.500
Depth
9.000
Soap Bottle Depth
9.500
Soap Bottle Width
4.000
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/391/8720.pdf
OmniClass Table 23 Title
Hand Soap Dispensers
OmniClass Table 23 Number
23.31.25.29.13
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Modeling Code
n/a
Model
6843
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Soap Dispenser
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Previews
3D
2D
Download CAD models