??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bradley
Description
Soap Dispenser Acorp 6322
Bill of material
soap_dispenser_acorp_6322_6322
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
0.000
Material
Stainless Steel
Installation Type
Countertop Mounted
Length
2.500
Height
2.750
Soap Bottle Depth
Soap Bottle Width
Max Countertop Thickness
3.500
Rough In Diameter
1.000
Version
2.0
Specifications URL
http://www.bradleycorp.com/3partspec
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
URL
http://www.bradleycorp.com/
Type Comments
Technical Data
n/a
Product Tech Data URL - English
http://bradleycorp.com/download/352/8630.pdf
OmniClass Table 23 Title
Hand Soap Dispensers
OmniClass Table 23 Number
23.31.25.29.13
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Lavatory-Mounted Soap Dispenser
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
Yes
Soap Bottle Radius
Rough In Radius
0.500
Previews
3D
2D
Download CAD models