??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
SERTO
Description
SO NV 51A60EL - Elbow regulating valve adjustable
Bill of material
SO NV 51A60EL-6-A6 068.0026.060
Type
Mat.-Nr.
DK
mm
AD
mm
Working pressure (PN)
100 bar
Thread M
SW1
mm
SW2
14 mm
SW3
14 mm
L1
21.5 mm
L2
mm
D
20.0 mm
H
41.0 mm
B
10.0 mm
F
15.0 mm
BK
mm
ZK
mm
EK
3.5 mm
KKVK
mm
Weight kg/100
kg
Länge Mutter
mm
Material
1.4571 (inox)
Anteprime
3D
Dimensione
2D
Download modelli CAD