??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 81604 - Adjustable male adaptor radial dismantling
Bill of material
SO 81604-A15-1/2 038.1611.534
Type
SO 81604-A15-1/2
Mat.-Nr.
038.1611.534
AD
15.00 mm
Thread R
R1/2
Working pressure (PN)
25 bar
SW
22 mm
L
53.0 mm
BK
30.0 mm
ZK
41.5 mm
EK
12.0 mm
Weight kg/100
5.760 kg
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Download CAD models