??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO 51121 METR - Male adaptor union METR
Bill of material
SO 51121-3-M8x1 058.1103.060
Type
Mat.-Nr.
DK
mm
Thread M
M8x1
Working pressure (PN)
250 bar
Thread M
M8x1
SW1
10 mm
SW2
10 mm
L
28.5 mm
IK
7.0 mm
ZK
16.0 mm
EK
mm
Weight kg/100
kg
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Download CAD models