??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 23621 L - Adjustable L union
Bill of material
SO 23621-8-8-A8 128.3610.080
Type
SO 23621-8-8-A8
Mat.-Nr.
128.3610.080
d
8.00 mm
d2
8.00 mm
Ad
8.00 mm
Working pressure (PN)
10 bar
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
27.5 mm
L2
25.0 mm
b
16.0 mm
z
14.5 mm
e
5.1 mm
Weight kg/100
1.200 kg
Material
PVDF
Previews
3D
Dimension
2D
Download CAD models