??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 22724 METR - Panel mount elbow union METR panel thickness ca. 6 mm
Bill of material
SO 22724-8-M10x1 128.2705.230
Type
Mat.-Nr.
d
8.00 mm
Thread Mz
Working pressure (PN)
10 bar
Thread M
M12x1
SW1
14 mm
SW2
14 mm
SW3
10 mm
SW4
mm
L1
mm
L2
30.0 mm
B
mm
z1
22.0 mm
z2
17.0 mm
e
5.1 mm
Weight kg/100
kg
Material
PVDF
Previews
3D
Dimension
2D
Download CAD models