??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 22421 METR - Male adaptor elbow union METR
Bill of material
SO 22421-10-M12x1 128.2403.273
Type
SO 22421-10-M12x1
Mat.-Nr.
128.2403.273
d
10.00 mm
Thread Mz
M12x1
Working pressure (PN)
10 bar
Thread M
M14x1
SW1
17 mm
SW2
12 mm
L1
30.0 mm
L2
34.0 mm
z1
16.0 mm
z2
24.0 mm
e
6.6 mm
Weight kg/100
1.500 kg
Material
PVDF
Previews
3D
Dimension
2D
Download CAD models