??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 21624 60° OR METR - Adjustable male adaptor METR with O-ring seal (FKM)
Bill of material
SO 21624-A8-M10x1 / 60 OR 126.1683.230
Type
Mat.-Nr.
Ad
8.0 mm
Thread Mz
Working pressure (PN)
10 bar
SW
17 mm
L
33.0 mm
D
21.0 mm
BK
14.0 mm
O-Ring
mm
t
1.0 mm
z
19.0 mm
e
5.1 mm
Weight kg/100
kg
Material
PVDF
Download
PICT
Konusdurchmesser
mm
Previews
3D
Dimension
2D
Download CAD models