??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SERTO
Description
SO 21524 OR - Panel mount male adaptor union with Conovor O-ring seal (FKM), max. panel thickness 6 mm
Bill of material
SO 21524-6-3/8 OR 128.1571.120
Type
Mat.-Nr.
d
mm
Gewinde G
3/8
Druck (PN)
10
Gewinde M
SW1
mm
SW2
22 mm
L
mm
D
23.5 mm
B
16.5 mm
i
10.0 mm
O-Ring
mm
z1
17.0 mm
z2
5.0 mm
e
mm
Gewicht kg/100
kg
Werkstoff
PVDF
Schottgewinde
16 mm
Previews
3D
Boyut
2D
CAD modeli indir