??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 21223 - Adaptor METR INCH
Bill of material
SO 21223-6,35-M10x1 (6) 128.0482.119
Type
Mat.-Nr.
d
mm
Gewinde Mz
Druck (PN)
10 bar
Gewinde M
P
1.0 mm
SW1
mm
SW2
mm
L
mm
i
mm
z
mm
e
mm
Gewicht kg/100
kg
Werkstoff
PVDF
Previews
3D
Dimension
2D
Download CAD models