??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 21221 UNJF - Female adaptor union UNJF
Bill of material
SO 21221-8-7/16 UNJF 128.1205.182
Type
Mat.-Nr.
d
8.00 mm
Thread UNJF
Working pressure (PN)
10 bar
Thread M
M12x1
SW1
14 mm
SW2
mm
L
35.0 mm
i
14.0 mm
z
mm
e
4.8 mm
Weight kg/100
kg
Material
PVDF
Breite Rändelmutter
16.0 mm
Durchmesser Rändelmutter
16.0 mm
Breite SW2
mm
Aussendurchmesser
mm
Ende X4
mm
Previews
3D
Dimension
2D
Download CAD models