??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 21221 METR - Female adaptor union METR
Bill of material
SO 21221-8-M10x1 128.1204.230
Type
Mat.-Nr.
d
8.00 mm
Thread Mz
Working pressure (PN)
10 bar
Thread M
M12x1
SW1
14 mm
SW2
17 mm
L
35.0 mm
i
12.0 mm
z
22.0 mm
e
5.1 mm
Weight kg/100
kg
Material
PVDF
Breite Rändelmutter
16.0 mm
Durchmesser Rändelmutter
16.0 mm
Breite SW2
7.0 mm
Aussendurchmesser
14.0 mm
Ende X4
16.0 mm
Previews
3D
Dimension
2D
Download CAD models