??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO 21124 OR UNJF - Male adapter union UNJF with O-Ring seal (FKM)
Bill of material
SO 21124-8-7/16 UNJF OR 128.1178.182
Type
Mat.-Nr.
d
8.00 mm
Thread UNJF
Working pressure (PN)
10 mm
Gewinde M
12x1.0
SW1
14 mm
SW2
17 mm
L
37.0 mm
D
21.0 mm
i
13.0 mm
t
1.0 mm
O-Ring
mm
z
11.0 mm
e
5.1 mm
Gewicht kg/100
0.800 kg
Material
PVDF
Download
PICT mm
Breite Rändelmutter
16.0 mm
Durchmesser Rändelmutter
16.0 mm
Breite SW2
5.0 mm
Innendurchmesser 2
mm
Previews
3D
Dimension
2D
Download CAD models