??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 21124 OR METR - Male adapter union METR with O-Ring seal (FKM)
Bill of material
SO 21124-8-M10x1 OR 128.1173.230
Type
Mat.-Nr.
d
8.00 mm
Thread Mz
Working pressure (PN)
10 mm
Thread M
M12x1
SW1
14 mm
SW2
14 mm
L
37.0 mm
D1
17.0 mm
i
13.0 mm
t
1.0 mm
O-Ring
mm
z
11.0 mm
e
5.1 mm
Weight kg/100
kg
Material
PVDF
Download
PICT mm
Breite Rändelmutter
16.0 mm
Durchmesser Rändelmutter
16.0 mm
Breite SW2
5.0 mm
Konusdurchmesser
mm
Previews
3D
Dimension
2D
Download CAD models