??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
SO 20030 NPT - Female adaptor NPT
Bill of material
SO 20030-8-1/4 NPT 126.0302.170
Type
Mat.-Nr.
d
mm
Thread NPT
NPTX
mm
Working pressure (PN)
10 bar
Thread M
P
1.0 mm
SW
mm
L
mm
D
mm
i
mm
z
mm
e
mm
Weight kg/100
kg
Werkstoff
PVDF
Previews
3D
Dimension
2D
Download CAD models