??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 14021 - Cross union
Bill of material
SO 14021-12 118.4000.120
Type
SO 14021-12
Mat.-Nr.
118.4000.120
d
12.00 mm
Working pressure (PN)
100 bar
Thread M
M16x1
SW1
19 mm
SW2
14 mm
L
33.5 mm
z
21.5 mm
e
9.0 mm
Weight kg/100
5.400 kg
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
Download CAD models