??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR METR - Male adaptor union METR with Conovor O-ring seal (FKM)
Bill of material
SO 11124-10-M14x1,5 OR 118.1173.280
Type
Mat.-Nr.
d
mm
Thread Mz
Working pressure (PN)
100 bar
Thread M
SW1
mm
SW2
mm
L
mm
D
mm
i
10.0 mm
t
mm
O-Ring
mm
z
mm
e
mm
Weight kg/100
kg
Werkstoff
AW 6082 (Aluminium)
Download
PICT
Previews
3D
Boyut
2D
CAD modeli indir