??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO 11001 METR - Nipple connection METR
Bill of material
SO 11001-10-M16x1 118.0901.284
Type
Mat.-Nr.
d
mm
Thread M
Working pressure (PN)
100 bar
SW
mm
L
15.0 mm
b
mm
t
mm
e
mm
Weight kg/100
kg
Werkstoff
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
Download CAD models