??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SNSHBB, SNSHPM, SNSHEC, SNSHPK - Locating Pins - Small Diameter Type - Small Head Resin Type (D Tolerance m6)
Bill of material
SNSHBB-D1.1-L5.0-P1.0-B1.5
Part No.
SNSHBB-D1.1-L5.0-P1.0-B1.5
Shape
Small Head
Material
Color of Material
Black
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
d
0.4 mm
Previews
3D
Dimension
2D
Download CAD models