??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SNPK, SNPSK - Sanitary Pipes -One Side Welded-
Bill of material
SNPK1S-90-A
Part Number
Material
Tube Standard
Joint Standard
IDF/ISO
No.
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Shapes (1) Symbol
D
mm
d
mm
A
mm
Shape A H
mm
Shape B Shape C H1
0.0 mm
Shape B Shape C H2
0.0 mm
Shape C H3
0.0 mm
Shape H R(PT)
-
Shape H D1
0.0 mm
Shape H d1
0.0 mm
Shape H H
0 mm
Shape J H
0 mm
Previews
3D
Dimension
2D
Download CAD models