??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SNPBB, SNPPM, SNPEC, SNPPK - Locating Pins - Resin Type - Resin Straight, Tolerance Selectable Type
Bill of material
SNPBBM-D1.00-L5.0
Part No.
SNPBBM-D1.00-L5.0
Shape
Sphere
Material
Color of Material
Black
D Tolerance Selection
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
d
0.7 mm
Previews
3D
Dimension
2D
Download CAD models