??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SNP30 - Switch Probes
Bill of material
SNP30-B
Part No.
SNP30-B
Material of Plunger (A)
Brass
Material of Barrel (B)
C2700B
Material of Spring (C)
SWP
Material of Plunger (D)
C1730B
Material of Sleeve (E)
Polyacetal
Material of Spring (F)
SWP
Material of Pipe (G)
C2700B
Surface Treatment of Plunger (A)
Gold Plating on Nickel Undercoat
Surface Treatment of Barrel (B)
Electroless Nickel Plating
Surface Treatment of Plunger (D)
Gold Plating on Nickel Undercoat
Surface Treatment of Spring (F)
Gold Plating
Surface Treatment of Pipe (G)
Gold Plating on Nickel Undercoat
Accessories
Set Ring
Material of Accessories
Brass
Surface Treatment of Accessories
Gold Plating on Nickel Undercoat
Tip Shape Selection
Full Stroke
6.0 mm
Operating Point
1.0 from Tip mm
Spring Pressure Initial
10 gf
Spring Pressure at 2/3 of the Stroke
80 gf
Allowable Current
3 A
Resistance
300 or Less m ohm
Replacement Cycle
100,000 times
Mounting Hole for Press-Fitting (Reference)
3.00~3.03 mm
Previews
3D
Dimension
2D
Download CAD models