??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
LOAD-BEARING ROLLER CONV. ARTICULATION – P22 – TPU ROLLER – BRASS PIN
Bill of material
149047001
Code
149047001
Length
137 mm
Length
194 mm
Length
215 mm
Length
54.8 mm
Length
2.8 mm
Length
32 mm
Length
55.0 mm
Diameter
20.0 mm
Wheelbase
22 mm
PRA
149047001
Previews
3D
Dimension
2D
Download CAD models